Motor starter, CIM 16
Motor starter, CIM 16

047B404231

Max. load, AC-3 [A]: 16.0, Coil voltage @ 50 Hz [Max]: 230, Coil voltage @ 50 Hz [Min]: 220

Product details

Gross weight 0.78 kg
Net weight 0.74 kg
EAN 5702423046225

 

AC-3 power @ 380-690 V 7.5 kW
Approval CE
EAC
Coil voltage @ 50 Hz [Max] 230 V
Coil voltage @ 50 Hz [Min] 220 V
Max. load, AC-3 [A] 16 A
Packing format Multi pack
Product description Motor Starter
Product group Contactors and motor starters
Product name Motor starter
Push buttons START-STOP/RESET
Quantity per packing format 6 pc
Type CIM 16

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality