Circuit breaker, CTI 25M
Circuit breaker, CTI 25M

047B3143

Used for product: Motors, Function: Overload and short-c. protect, Breaking cap. Ics, 380-415 V: 100, Max. load, AC-3 [kW]: 0.18

Product details

Gross weight 0.29 kg
Net weight 0.27 kg
EAN 5702423144860

 

Approval C UL US
CE
EAC
LLC CDC TYSK
Breaking cap. Ics, 380-415 V 100 kA
Current range [A] [Max] 0.63 A
Current range [A] [Min] 0.4 A
Function Overload and short-c. protect
Max. load, AC-3 [kW] 0.18 kW
Max. trip current [A] 8.2 A
Packing format Multi pack
Product description Circuit Breaker
Product group Contactors and motor starters
Product name Circuit breaker
Quantity per packing format 20 pc
Type CTI 25M
UL approval file name E148460
Used for product Motors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality