
047B3051
Used for product: Motors, Function: Overload and short-c. protect, Breaking cap. Ics, 380-415 V: 50, Max. load, AC-3 [kW]: 0.09
Used for product: Motors, Function: Overload and short-c. protect, Breaking cap. Ics, 380-415 V: 50, Max. load, AC-3 [kW]: 0.09
Gross weight | 0.27 kg |
Net weight | 0.26 kg |
EAN | 5702423188024 |
Gross weight | 0.27 kg |
Net weight | 0.26 kg |
EAN | 5702423188024 |
Approval |
C UL US CE EAC LLC CDC TYSK |
Breaking cap. Ics, 380-415 V | 50 kA |
Current range [A] [Max] | 0.4 A |
Current range [A] [Min] | 0.25 A |
Function | Overload and short-c. protect |
Max. load, AC-3 [kW] | 0.09 kW |
Max. trip current [A] | 4.4 A |
Packing format | Multi pack |
Product description | Circuit Breaker |
Product group | Contactors and motor starters |
Product name | Circuit breaker |
Quantity per packing format | 23 pc |
Type | CTI 15 |
UL approval file name | E148460 |
Used for product | Motors |
Approval |
C UL US CE EAC LLC CDC TYSK |
Breaking cap. Ics, 380-415 V | 50 kA |
Current range [A] [Max] | 0.4 A |
Current range [A] [Min] | 0.25 A |
Function | Overload and short-c. protect |
Max. load, AC-3 [kW] | 0.09 kW |
Max. trip current [A] | 4.4 A |
Packing format | Multi pack |
Product description | Circuit Breaker |
Product group | Contactors and motor starters |
Product name | Circuit breaker |
Quantity per packing format | 23 pc |
Type | CTI 15 |
UL approval file name | E148460 |
Used for product | Motors |