Seal kit set KDC/GVD 200 Hydrocarbon
148G3842
Seal kit set KDC/GVD 200 Hydrocarbon, Used for product: KDC/GVD 200 Hydrocarbon
Seal kit set KDC/GVD 200 Hydrocarbon, Used for product: KDC/GVD 200 Hydrocarbon
Gross weight | 0.698 Kg |
Net weight | 0.45 Kg |
Volume | 11.722 Liter |
EAN | 5702428951333 |
Gross weight | 0.698 Kg |
Net weight | 0.45 Kg |
Volume | 11.722 Liter |
EAN | 5702428951333 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 200 Hydrocarbon |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 200 Hydrocarbon |