Seal kit set KDC/GVD 125 Hydrocarbon
148G3840
Seal kit set KDC/GVD 125 Hydrocarbon, Used for product: KDC/GVD 125 Hydrocarbon
Seal kit set KDC/GVD 125 Hydrocarbon, Used for product: KDC/GVD 125 Hydrocarbon
Gross weight | 0.138 Kg |
Net weight | 0.127 Kg |
Volume | 0.6 Liter |
EAN | 5702428951319 |
Gross weight | 0.138 Kg |
Net weight | 0.127 Kg |
Volume | 0.6 Liter |
EAN | 5702428951319 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 6 pc |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 125 Hydrocarbon |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 6 pc |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 125 Hydrocarbon |