Seal kit set KDC/GVD 100 Hydrocarbon
148G3839
Seal kit set KDC/GVD 100 Hydrocarbon, Used for product: KDC/GVD 100 Hydrocarbon
Seal kit set KDC/GVD 100 Hydrocarbon, Used for product: KDC/GVD 100 Hydrocarbon
Gross weight | 0.218 Kg |
Net weight | 0.178 Kg |
Volume | 0.5 Liter |
EAN | 5702428951302 |
Gross weight | 0.218 Kg |
Net weight | 0.178 Kg |
Volume | 0.5 Liter |
EAN | 5702428951302 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 12 pc |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 100 Hydrocarbon |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Seal kit |
Quantity per packing format | 12 pc |
Type | Seal kit |
Type designation | Seal Kit |
Used for product | KDC/GVD 100 Hydrocarbon |