Scroll compressor, HHP015T5LP6
121U9004
Refrigerants: R407C, Segment usage: Heating, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack/pallet
Refrigerants: R407C, Segment usage: Heating, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack/pallet
Gross weight | 35.5 Kg |
Net weight | 31.5 Kg |
Volume | 38.019 Liter |
EAN | 5702428378642 |
Gross weight | 35.5 Kg |
Net weight | 31.5 Kg |
Volume | 38.019 Liter |
EAN | 5702428378642 |
Approval |
CE UL UKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.6 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 40 µF |
Capacity of capacitor B | 145-175 µF |
China RoHS compliance | Out of scope |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | HHP015T5 |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | HHP |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA | 60 A |
Main winding resistance for single-phase compressors [Ohm] | 1.02 |
MCC | 19 A |
Model number | HHP015T5LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 208-230/1/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | None |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Single pack/pallet |
Packing quantity | 6 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor HHP |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R407C |
RLA | 13.6 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Heating |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 34 cm³ |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | HHP015 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Voltage of capacitor A [V] | 440 V |
Width [mm] | 239 mm |
Approval |
CE UL UKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.6 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 40 µF |
Capacity of capacitor B | 145-175 µF |
China RoHS compliance | Out of scope |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | HHP015T5 |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6301B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | HHP |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Gaz equalization | None |
Glass mounting | None |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Length [mm] | 239 mm |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA | 60 A |
Main winding resistance for single-phase compressors [Ohm] | 1.02 |
MCC | 19 A |
Model number | HHP015T5LP6 |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 208-230/1/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil equalization | None |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Single pack/pallet |
Packing quantity | 6 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor HHP |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R407C |
RLA | 13.6 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Heating |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 34 cm³ |
Technology | Scroll |
Total height [mm] | 413 mm |
Type | HHP015 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Voltage of capacitor A [V] | 440 V |
Width [mm] | 239 mm |