Spare part, SVA 15-20, Handwheel-ss
148B4300
This product has been discontinued.
Product Type: Spare part, Used for product: SVA 15-20, Type designation: Handwheel-ss
Product Type: Spare part, Used for product: SVA 15-20, Type designation: Handwheel-ss
Gross weight | 0.054 Kg |
Net weight | 0.054 Kg |
Volume | 0.186 Liter |
EAN | 5702428243766 |
Gross weight | 0.054 Kg |
Net weight | 0.054 Kg |
Volume | 0.186 Liter |
EAN | 5702428243766 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Handwheel |
Quantity per packing format | 16 pc |
Type | Spare part |
Type designation | Handwheel-ss |
UK RoHS compliance | Out of scope |
Used for product | SVA 15-20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Handwheel |
Quantity per packing format | 16 pc |
Type | Spare part |
Type designation | Handwheel-ss |
UK RoHS compliance | Out of scope |
Used for product | SVA 15-20 |