Repair kit, Packing gland
2453+026
This product has been discontinued.
Type designation: Packing gland, Used for product: STV 25-32
Type designation: Packing gland, Used for product: STV 25-32
Gross weight | 0.29 Kg |
Net weight | 0.26 Kg |
Volume | 0.416 Liter |
EAN | 5702428283953 |
Gross weight | 0.29 Kg |
Net weight | 0.26 Kg |
Volume | 0.416 Liter |
EAN | 5702428283953 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland |
Used for product | STV 25-32 |
Used for product comments | "C" |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Service kit |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Packing gland |
Used for product | STV 25-32 |
Used for product comments | "C" |