Repair kit, Gaskets
2453+022
This product has been discontinued.
Type designation: Gaskets, Used for product: STV 10-25; SVA 10-25; QDV 10-25
Type designation: Gaskets, Used for product: STV 10-25; SVA 10-25; QDV 10-25
Gross weight | 0.092 Kg |
Net weight | 0.06 Kg |
Volume | 0.156 Liter |
EAN | 5702428283984 |
Gross weight | 0.092 Kg |
Net weight | 0.06 Kg |
Volume | 0.156 Liter |
EAN | 5702428283984 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Repair kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Gaskets |
Used for product |
QDV 10-25 STV 10-25 SVA 10-25 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Repair kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Gaskets |
Used for product |
QDV 10-25 STV 10-25 SVA 10-25 |