Repair kit, Repair kit
027F3153
Type designation: Repair kit, Used for product: PM, PML/X, MRV, size 40 - MEV,; Repair kit
Type designation: Repair kit, Used for product: PM, PML/X, MRV, size 40 - MEV,; Repair kit
Gross weight | 0.148 Kg |
Net weight | 0.116 Kg |
Volume | 0.588 Liter |
EAN | 5702428470360 |
Gross weight | 0.148 Kg |
Net weight | 0.116 Kg |
Volume | 0.588 Liter |
EAN | 5702428470360 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liquid level valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Repair kit |
Used for product |
PM, PML/X, MRV, size 40 - MEV, Repair kit |
Used for product comments | Both cone types |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liquid level valve spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Repair kit |
Type designation | Repair kit |
Used for product |
PM, PML/X, MRV, size 40 - MEV, Repair kit |
Used for product comments | Both cone types |