Reciprocating compressor, SC10CLX

104L2533

This product is not available in this store. Please contact your local Customer Service Center.

Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60

Product details

Gross weight 13.34 Kg
Net weight 13.34 Kg
Volume 12.19 Liter
EAN 5702424680510

 

Applications LBP
MBP
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 13.5
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 13.5
Brand technique Reciprocating compressor
Capacity control Fixed speed
Colour Black
Compressor power supply [V] 220/1/50 220/1/60
Configuration code Single
Cut in current HST [A] 16.2 A
Cut in current LST [A] 20.1 A
Description SC10CLX
Discharge connection angle [°] 37 °
Discharge connection comments Rubber plug
Discharge connection diameter [mm] 6.2 mm
Discharge connection height [mm] 100 mm
Discharge connection material Copper
Economizer No
Family SC
Free gas volume [cm3] 1460 cm³
Frequency [Hz] 50/60
Height from baseplate [mm] 203 mm
High value of nominal voltage at 50Hz [V] 230 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 254 V
High value of voltage range at 60Hz [V] 254 V
In scope of WEEE and contain batteries No
Length [mm] 255 mm
Liquid injection No
Low value of nominal voltage at 50Hz [V] 220 V
Low value of nominal voltage at 60Hz [V] 220 V
Low value of voltage range at 50Hz [V] 198 V
Low value of voltage range at 60Hz [V] 198 V
LRA HST 60Hz [A] 16.2 A
LRA HST [A] 16.2 A
LRA LST [A] 15.8 A
Main winding resistance for single-phase compressors [Ohm] 5.1
Model number SC10CLX
Motor type CSIR
No. of phases (compressor) 1
No. of phases (fan) 1
Oil quantity [cm3] 550 cm³
Oil type POE
Packing format Industrial pack
Packing quantity 80
Phase 1
Process connection angle [°] 37 °
Process connection comments Rubber plug
Process connection diameter [mm] 6.2 mm
Process connection height [mm] 183 mm
Process connection material Copper
Product group Hermetic compressors
Product Name Description Reciprocating compressor SC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 1.3 kg
Refrigerants R404A
RLA 3.10 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration LT
Refrigeration MT
Suction connection angle [°] 37 °
Suction connection diameter [mm] 8.2 mm
Suction connection height [mm] 183 mm
Suction connection material Copper
Swept volume [cm3] 10.29 cm³
Technology Reciprocating
Total height [mm] 209 mm
Type SC10
Voltage 50Hz [V] 220 V
Voltage 50Hz [V] [Max] 240 V
Voltage 60Hz [V] 220 V
Voltage 60Hz [V] [Max] 240 V
Width [mm] 151 mm
Winding temperature short term [°C] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality