MBT 3560, Temperature Sensors

Shows 70 product(s)

Temperature sensor, MBT 3560, 50 mm, G1/4, ISO 228-1-A

Temperature range [°C]: -50 - 120, 0 °C - 100 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: DIN-plug, Electrical connection size: Pg 9

Temperature sensor, MBT 3560, 100 mm, G1/4, ISO 228-1-A

Temperature range [°C]: -50 - 120, 0 °C - 100 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: DIN-plug, Electrical connection size: Pg 9

Temperature sensor, MBT 3560, 150 mm, G1/4, ISO 228-1-A

Temperature range [°C]: -50 - 120, 0 °C - 100 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: DIN-plug, Electrical connection size: Pg 9

Temperature sensor, MBT 3560, 200 mm, G1/4, ISO 228-1-A

Temperature range [°C]: -50 - 120, 0 °C - 100 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: DIN-plug, Electrical connection size: Pg 9

Temperature sensor, MBT 3560, 250 mm, G1/4, ISO 228-1-A

Temperature range [°C]: -50 - 120, 0 °C - 100 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: DIN-plug, Electrical connection size: Pg 9

View: