MBT 153, Cable-type temperature sensors

Shows 52 product(s)

084N3016

Temperature sensor, MBT 153

Sensor element type: NTC, Sensor elem. resistance [Ohm]: 2252, Protection tube material: Stainless steel, Electrical connection: Cable, Electrical connection size: 2 wire

084Z2004

Temperature sensor, MBT 153

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 305, Electrical connection: Cable, Electrical connection size: 4 wire

084Z2006

Temperature sensor, MBT 153

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 305, Electrical connection: Cable, Electrical connection size: 4 wire

084Z2008

Temperature sensor, MBT 153

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 305, Electrical connection: Cable, Electrical connection size: 4 wire

084Z2059

Temperature sensor, MBT 153

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 305, Electrical connection: Cable, Electrical connection size: 2 wire

View: