MBS 1900, Pressure Transmitters

Shows 93 product(s)

Pressure transmitter, MBS 1900, 0.00 bar - 4.00 bar, 0.00 psi - 58.02 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1900-1616-A0GB04-2

Pressure transmitter, MBS 1900, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1900-2216-A0GB04-2

Pressure transmitter, MBS 1900, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1900-1811-A0AB04-0

Pressure transmitter, MBS 1900, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1900-2011-A0AB04-0

Pressure transmitter, MBS 1900, 0.00 bar - 25.00 bar, 0.00 psi - 362.59 psi

Pressure unit reference: Gauge (relative), Electrical connection: Plug, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1900-2411-A0AB04-0

View: