+ supply |
Red |
- common |
Black |
Accuracy @ ref. temp. ±FS [%] |
1 % |
Accuracy, typical [±FS%] |
1 % |
Ambient temperature range [°C] [max] |
80 °C |
Ambient temperature range [°C] [min] |
-20 °C |
Ambient temperature range [°F] [max] |
176 °F |
Ambient temperature range [°F] [min] |
-4 °F |
Approval |
cURus |
Approval comments |
UL-873 |
Cable length [in] |
79 in |
Cable length [m] |
2 m |
China RoHS compliance |
Yes |
Compensated temp. range [°C] [max] |
80 °C |
Compensated temp. range [°C] [min] |
0 °C |
Compensated temp. range [°F] [max] |
176 °F |
Compensated temp. range [°F] [min] |
32 °F |
Electrical conn. comments |
Screened cable |
Electrical connection |
Cable |
Enclosure rating IP |
IP67 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
Fault Monitoring Demand |
No |
Flush diaphragm |
No |
In scope of WEEE and contain batteries |
No |
International Article Number |
5702428910576 |
Intrinsically safe |
No |
Medium temperature range [°C] [max] |
80 °C |
Medium temperature range [°C] [min] |
0 °C |
Medium temperature range [°F] [max] |
176 °F |
Medium temperature range [°F] [min] |
32 °F |
Non-linearity BFSL [±FS%] |
0.5 % |
Output signal |
Current |
Output signal [mA] [max] |
20 mA |
Output signal [mA] [min] |
4 mA |
Overload pressure max. [bar] |
75 bar |
Overload pressure max. [psi] |
1088 psi |
Packing format |
Multi pack |
Pressure connection HEX [mm] |
24 mm |
Pressure connection size |
20 x 1.5 |
Pressure connection standard |
EN 837 |
Pressure connection type |
M |
Pressure Male/Female |
Male |
Pressure range [bar] [max] |
10 bar |
Pressure range [bar] [min] |
0 bar |
Pressure range [psi] [max] |
145.04 psi |
Pressure range [psi] [min] |
0 psi |
Pressure reference |
Gauge (relative) |
Product group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
No |
Quantity per packing format |
8 pc |
REACH Candidate List substances |
No |
Reference temperature [°C] |
20 °C |
Reference temperature [°F] |
68 °F |
Response time max. [ms] |
4 ms |
Specification key |
MBS 1900-2011-A3CD07-0 |
Supply voltage [V] DC [max] |
28 V |
Supply voltage [V] DC [max] |
28 V |
Supply voltage [V] DC [min] |
9 V |
Supply voltage [V] DC [min] |
9 V |
TEB inside CTR ±FS [%] |
3 % |
Type |
MBS 1900 |
UK RoHS compliance |
Yes |