Pressure transmitter, MBS 1900, -1.00 bar - 17.00 bar, -14.50 psi - 246.56 psi

064G6653

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 1900-9116-C2AC04-0

Product details

Gross weight 0.049 Kg
Net weight 0.043 Kg
Volume 0.102 Liter
EAN 5702428908931

 

+ output Pin 3
+ supply Pin 2
- common Pin 1
Accuracy @ ref. temp. ±FS [%] 1 %
Accuracy, typical [±FS%] 1 %
Ambient temperature range [°C] [max] 80 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 176 °F
Ambient temperature range [°F] [min] -4 °F
Approval comments UL-873
China RoHS compliance Yes
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Electrical conn. Male/Female Male
Electrical connection Round Packard Metri-Pack
Electrical connection size 3 pin
Enclosure rating IP IP65
EU RoHS compliance Yes
EU RoHS exemption clause No
Fault Monitoring Demand No
Flush diaphragm No
In scope of WEEE and contain batteries No
International Article Number 5702428908931
Intrinsically safe No
Medium temperature range [°C] [max] 80 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 176 °F
Medium temperature range [°F] [min] 32 °F
Non-linearity BFSL [±FS%] 0.5 %
Output signal Ratio metric
Overload pressure max. [bar] 75 bar
Overload pressure max. [psi] 1088 psi
Packing format Multi pack
Pressure connection HEX [mm] 24 mm
Pressure connection size 1/4-18
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 17 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 246.56 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 45 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances No
Reference temperature [°C] 20 °C
Reference temperature [°F] 68 °F
Response time max. [ms] 4 ms
Specification key MBS 1900-9116-C2AC04-0
Supply voltage [V] DC [max] 6 V
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 5 V
Supply voltage [V] DC [min] 4.5 V
TEB inside CTR ±FS [%] 3 %
Type MBS 1900
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality