Spare part, PMFH; PMFL, Pilot connector 6.5 x 10 mm
027F0665
Product Type: Spare part, Used for product: PMFH; PMFL, Type designation: Pilot connector 6.5 x 10 mm
Product Type: Spare part, Used for product: PMFH; PMFL, Type designation: Pilot connector 6.5 x 10 mm
Gross weight | 0.217 Kg |
Net weight | 0.195 Kg |
Volume | 0.477 Liter |
EAN | 5702422057444 |
Gross weight | 0.217 Kg |
Net weight | 0.195 Kg |
Volume | 0.477 Liter |
EAN | 5702422057444 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liquid level valve spare parts |
Product Name Description | External pilot connector |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Pilot connector 6.5 x 10 mm |
UK RoHS compliance | Out of scope |
Used for product |
PMFH PMFL |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Liquid level valve spare parts |
Product Name Description | External pilot connector |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Spare part |
Type designation | Pilot connector 6.5 x 10 mm |
UK RoHS compliance | Out of scope |
Used for product |
PMFH PMFL |