Spare part, PM 3-40, Top cover
027F0647
This product has been discontinued.
Product Type: Spare part, Used for product: PM 3-40, Type designation: Top cover
Product Type: Spare part, Used for product: PM 3-40, Type designation: Top cover
Gross weight | 2.626 Kg |
Net weight | 2.593 Kg |
Volume | 2.95 Liter |
EAN | 5702422062035 |
Gross weight | 2.626 Kg |
Net weight | 2.593 Kg |
Volume | 2.95 Liter |
EAN | 5702422062035 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Valve cover |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Top cover |
UK RoHS compliance | Out of scope |
Used for product | PM 3-40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Valve cover |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Top cover |
UK RoHS compliance | Out of scope |
Used for product | PM 3-40 |