Solenoid valve, EV245B, Function: NC, G, 3/4, 5.500 m³/h, PTFE

032U3853

This product has been discontinued.

Media recommendations: Steam, Body material: Brass, Operation: Servo-operated (piston), Number of ways: 2/2

Product details

Gross weight 0.825 Kg
Net weight 0.778 Kg
Volume 1.249 Liter
EAN 5702428481649

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 40 °C
Ambient temperature max. [°F] 104 °F
Application Open
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 6.4 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.1 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 1.45 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to close, water [ms] 2000 ms
Est. time to open, water [ms] 200 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 5.5 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Steam
Medium temperature range [°C] [max] 185 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 365 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Servo-operated (piston)
Orifice size [mm] 20 mm
Orifice size fraction [in] 3/4 in
Packing format Multi pack
Parts Program name EV245B
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Seal Material PTFE
Specification key EV245B 20B G 34T NC000
Type EV245B
Type designation EV245B 20
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality