Solenoid valve, EV225B, Function: NC, G, 1/2, 3.000 m³/h, PTFE

032U380502

This product has been discontinued.

Media recommendations: Steam, Approval: UL; CE; UKCA; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 1.234 Kg
Net weight 1.086 Kg
Volume 1.296 Liter
EAN 5702428473132

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 40 °C
Ambient temperature max. [°F] 104 °F
Application Open
Approval UL
UR
CE
UKCA
Body material DZR brass
China RoHS compliance Out of scope
Coil option Clip-on
Coil type BN
Connection Internal/External Internal
Connection material DZR brass
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 3.5 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.35 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Spade DIN 43650-A
Enclosure rating IP IP67
Est. time to close, water [ms] 20 ms
Est. time to open, water [ms] 20 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 3 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 25 bar
Max. test pressure [psig] 363 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Steam
Media tolerance comments Slightly aggressive media
Medium temperature range [°C] [max] 160 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 320 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 15 mm
Orifice size fraction [in] 5/8 in
Packing format Multi pack
Power consumption [W] DC 20 W
Product accessories Solenoid coil accessories
Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Seal Material PTFE
Serviceable Solenoid valve spare parts
Specification key EV225B 15BD G 12T NC000 BN024D
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type EV225B
Type designation EV225B 15
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality