Solenoid valve, EV225B, Function: NC, NPT, 1/4, 0.900 m³/h, PTFE

032U3689

This product has been discontinued.

Approval: cURus recognized; C UL US LISTED, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.542 Kg
Net weight 0.48 Kg
Volume 0.892 Liter
EAN 5702423231157

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 40 °C
Ambient temperature max. [°F] 104 °F
Approval C UL US LISTED
cURus recognized
Body material DZR brass
China RoHS compliance Yes
Connection Internal/External Internal
Connection material DZR brass
Connection size [in] 1/4
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Cv value [gal/min] 1.04 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.7 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 10 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to close, water [ms] 20 ms
Est. time to open, water [ms] 20 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Fluid Group I
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.9 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 25 bar
Max. test pressure [psig] 363 psig
Max. Working Pressure [bar] 24.1 bar
Max. Working Pressure [psig] 350 psig
Media tolerance comments Slightly aggressive media
Medium temperature range [°C] [max] 185 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 365 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 6 mm
Orifice size fraction [in] 1/4 in
Packing format Multi pack
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
Seal Material PTFE
Serviceable Solenoid valve spare parts
Specification key EV225B 6BD N 14T NC000
Type EV225B
Type designation EV225B 6
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality