Solenoid valve, EV210B, Function: NO, NPT, 1/4, 0.300 m³/h, PTFE

032U6571

This product has been discontinued.

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

Product details

Gross weight 0.001 Kg
Net weight 0.001 Kg
Volume 0.001 Liter
EAN 5702428907811

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Closed and Drain
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/4
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Cv value [gal/min] 0.35 gal/min
Differential pressure [bar] [max] 12 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 174.045 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to close, water [ms] 20 ms
Est. time to open, water [ms] 20 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NO
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.3 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 50 bar
Max. test pressure [psig] 725 psig
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 508 psig
Media recommendations Oil,Comp.Air,Vacuum
Media tolerance comments Neutral media
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] 14 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [mm] 3.2 mm
Orifice size fraction [in] 1/8 in
Packing format Multi pack
Parts Program name EV210B
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 20 pc
Seal Material PTFE
Serviceable Solenoid valve spare parts
Specification key EV210B 3.2 N 14T NO000
Type EV210B
Type designation EV210B 3.2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality