Solenoid Coils

Shows 19 products

Solenoid coil, BB110CS

Product name: Solenoid coil, Type: BB110CS, Supply voltage [V] AC: 110, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

Solenoid coil, BB024AS

Product name: Solenoid coil, Type: BB024AS, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

Solenoid coil, BB024A

Product name: Solenoid coil, Type: BB024A, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

Solenoid coil, BB110C

Product name: Solenoid coil, Type: BB110C, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

Solenoid coil, BB230AS

Product name: Solenoid coil, Type: BB230AS, Supply voltage [V] AC: 230, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm

View: