Temperature Sensors 

Shows 685 products

Product name: Temperature sensor, Type: MBT 3252

Product name: Temperature sensor, Type: MBT 3252, Insertion length [in]: 9.84, Insertion length [mm]: 250, Process connection size: 1/2, Process connection type: G, Protection tube material: AISI 316 Ti, Output signal: Ohm, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection size: Pg 16

Product name: Temperature sensor, Type: MBT 3250

Product name: Temperature sensor, Type: MBT 3250, Insertion length [in]: 1.97, Insertion length [mm]: 50, Process connection size: 1/2, Process connection type: G, Protection tube material: AISI 316 Ti, Output signal: Ohm, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection size: Pg 9

Product name: Temperature sensor, Type: MBT 3270

Product name: Temperature sensor, Type: MBT 3270, Insertion length [in]: 1.97, Insertion length [mm]: 50, Process connection size: 1/2, Process connection type: G, Protection tube material: AISI 303, Output signal: Ohm, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection size: 4 pin

Product name: Temperature sensor, Type: MBT 3270

Product name: Temperature sensor, Type: MBT 3270, Insertion length [in]: 0.98, Insertion length [mm]: 25, Process connection type: M, Protection tube material: AISI 316, Output signal: Ohm, Sensor element type: NTC, Sensor elem. resistance [Ohm]: 3300, Electrical connection size: 2 pin, Electrical connection: Deutsch DT04

Product name: Temperature sensor, Type: MBT 3252

Product name: Temperature sensor, Type: MBT 3252, Insertion length [in]: 5.91, Insertion length [mm]: 150, Process connection size: 1/2, Process connection type: G, Protection tube material: AISI 316 Ti, Output signal: Ohm, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection size: Pg 16

View: