Solenoid coil accessories, Accessory Cable Plug EN 175301-803A CSA
042N0154
Accessory Cable Plug EN 175301-803A CSA, Packing format: Multi pack, Quantity per packing format: 30
Accessory Cable Plug EN 175301-803A CSA, Packing format: Multi pack, Quantity per packing format: 30
Gross weight | 0.022 Kg |
Net weight | 0.02 Kg |
Volume | 0.09 Liter |
EAN | 5702428314206 |
Gross weight | 0.022 Kg |
Net weight | 0.02 Kg |
Volume | 0.09 Liter |
EAN | 5702428314206 |
Ambient temperature range [°C] [max] | 90 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 194 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | CSA |
Colour | Black |
Conductor size, max. [mm2] | 1 mm² |
Contact resistance max. [mOhm] | 15 mOhm |
Contacts | 2 + E |
Electrical connection form | Form A |
Electrical connection standard | EN 175301-803 |
Enclosure rating IP | IP65 |
In scope of WEEE and contain batteries | No |
Operating current max. [A] | 16 A |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Cable plug |
Quantity per packing format | 30 pc |
Supply voltage [V] AC | 250 V |
Supply voltage [V] DC | 250 V |
Supply voltage [V] DC | 250 V |
Tolerance | ± 15% |
Type | Accessory |
Type designation | Cable plug |
Used for product |
018F Coil Type B 018Z Coil Type B 042N Coil Type B |
Ambient temperature range [°C] [max] | 90 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 194 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | CSA |
Colour | Black |
Conductor size, max. [mm2] | 1 mm² |
Contact resistance max. [mOhm] | 15 mOhm |
Contacts | 2 + E |
Electrical connection form | Form A |
Electrical connection standard | EN 175301-803 |
Enclosure rating IP | IP65 |
In scope of WEEE and contain batteries | No |
Operating current max. [A] | 16 A |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Cable plug |
Quantity per packing format | 30 pc |
Supply voltage [V] AC | 250 V |
Supply voltage [V] DC | 250 V |
Supply voltage [V] DC | 250 V |
Tolerance | ± 15% |
Type | Accessory |
Type designation | Cable plug |
Used for product |
018F Coil Type B 018Z Coil Type B 042N Coil Type B |