Temperature sensor, MBT 5722, Pt
084Z5109
This product has been discontinued.
Sensor elem. resistance [Ohm]: 100, Output signal: Ohm
Sensor elem. resistance [Ohm]: 100, Output signal: Ohm
Gross weight | 2.2 Kg |
Net weight | 1.653 Kg |
Volume | 22.772 Liter |
EAN | 5702423143962 |
Gross weight | 2.2 Kg |
Net weight | 1.653 Kg |
Volume | 22.772 Liter |
EAN | 5702423143962 |
Ambient temperature max. [°C] | 70 °C |
Ambient temperature max. [°F] | 158 °F |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Electrical connection | Box (metal/plastic) |
Electrical connection size | 3 terminals |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 196.85 in |
Insertion length [mm] | 5000 mm |
Insertion type | Variable |
Output signal | Ohm |
Packing format | Single pack |
Process connection material | Brass |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.18 in |
Protection tube diameter [mm] | 4.5 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 1 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 5722 |
Type designation | MBT 5722-003-050-0102-000-0000 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Wires [pcs] | 3 pc |
Ambient temperature max. [°C] | 70 °C |
Ambient temperature max. [°F] | 158 °F |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Electrical connection | Box (metal/plastic) |
Electrical connection size | 3 terminals |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 196.85 in |
Insertion length [mm] | 5000 mm |
Insertion type | Variable |
Output signal | Ohm |
Packing format | Single pack |
Process connection material | Brass |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.18 in |
Protection tube diameter [mm] | 4.5 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 1 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 5722 |
Type designation | MBT 5722-003-050-0102-000-0000 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 12, 15, 18, 19, 21 |
Wires [pcs] | 3 pc |