Temperature sensor, MBT 5310, 300 mm, M,12x1

084Z2313

This product has been discontinued.

Temperature range [°C]: -40 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire

Product details

Gross weight 0.147 Kg
Net weight 0.142 Kg
Volume 0.624 Liter
EAN 5702428891325

 

Ambient temperature max. [°C] 200 °C
Ambient temperature max. [°F] 392 °F
Cable length [in] 89.37 in
Cable length [m] 2.27 m
Cable tempr. range [°C] [max] 150 °C
Cable tempr. range [°C] [min] -40 °C
Cable tempr. range [°F] [max] 302 °F
Cable tempr. range [°F] [min] -40 °F
Cable type Teflon
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Connection type M
Electrical connection Cable
Electrical connection size 4 wire
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE and contain batteries No
Insertion length [in] 11.81 in
Insertion length [mm] 300 mm
Insertion type Variable
Output signal Ohm
Packing format Multi pack
Process connection material Stainless steel
Process connection size 12x1
Process connection standard ISO 965
Process connection type M
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 2 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -40 °F
Type MBT 5310
Type designation MBT5310-30-300-0401-0227
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21
Wires [pcs] 4 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality