Temperature sensor, MBT 5310, 157 mm, Bayonet coupling,12x1

084Z3222

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire

Product details

Gross weight 0.446 Kg
Net weight 0.435 Kg
Volume 0.726 Liter
EAN 5702428523561

 

Ambient temperature max. [°C] 200 °C
Ambient temperature max. [°F] 392 °F
Cable length [in] 177.17 in
Cable length [m] 4.5 m
Cable type Teflon
China RoHS compliance Yes exceed limitations
Connection material Brass
Connection type Bayonet coupling
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Cable
Electrical connection size 4 wire
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 6.18 in
Insertion length [mm] 157 mm
Insertion type Variable
Number of terminals [pcs] 2 pc
Output signal Ohm
Packing format Multi pack
Process connection material Brass
Process connection notes Bayonet coupling
Process connection size 12x1
Process connection standard ISO 965
Process connection type M
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.47 in
Protection tube diameter [mm] 12 mm
Protection tube material AISI 316 Ti
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
SCIP dossier no. 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 2 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 5310
Type designation MBT 5310-32-157-0401-0450
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality