Temperature sensor, MBT 5252, 350 mm, G,1/2

084Z4223

This product has been discontinued.

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Product details

Gross weight 0.631 Kg
Net weight 0.621 Kg
Volume 0.926 Liter
EAN 5702428508155

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Connection standard ISO 228
Connection type G
Electrical connection Type B
Electrical connection size Pg 16
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
Extension length [in] 1.97 in
Extension length [mm] 50 mm
In scope of WEEE and contain batteries No
Insertion length [in] 13.78 in
Insertion length [mm] 350 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] [max] 0.6 in
Protection tube diameter [in] [min] 0.4 in
Protection tube diameter [mm] [max] 15 mm
Protection tube diameter [mm] [min] 10 mm
Protection tube material AISI 316 Ti
Quantity per packing format 8 pc
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Transmitter setting range [°C] [max] 120 °C
Transmitter setting range [°C] [min] -40 °C
Transmitter setting range [°F] [max] 248 °F
Transmitter setting range [°F] [min] -40 °F
Transmitter type Standard
Type MBT 5252
Type designation MBT 5252-0041-0350-0200-0000
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality