Temperature sensor, MBT 5111
Temperature sensor, MBT 5111

087U4195

Temperature range [°C]: -50 - 800, Insertion length [mm]: 170, Protection tube material: AISI 316 Ti, Electrical connection size: 4 wire

Product details

Gross weight 0.09 kg
Net weight 0.09 kg
EAN 5702428890755

 

Ambient temperature max. [°C] 200 °C
Ambient temperature max. [°F] 392 °F
Cable length [in] 18.5 in
Cable length [m] 0.47 m
Cable tempr. range [°C] [Max] 260 °C
Cable tempr. range [°C] [Min] -60 °C
Cable tempr. range [°F] [Max] 500 °F
Cable tempr. range [°F] [Min] -76 °F
Cable type PFA TC, screened
Connection material Stainless steel
Electrical connection size 4 wire
Enclosure rating IP IP65
Extension length [in] 6.69 in
Extension length [mm] 170 mm
Insertion length [in] 6.69 in
Insertion length [mm] 170 mm
Insertion type Fixed
Output signal mV
Packing format Multi pack
Process connection material Stainless steel
Product group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.18 in
Protection tube diameter [mm] 4.5 mm
Protection tube material AISI 316 Ti
Quantity per packing format 15 pc
Sensor element [pc] 2 pc
Temperature range [°C] [Max] 800 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 1472 °F
Temperature range [°F] [Min] -58 °F
Thermocouple 2 x thermocouple type K
Type MBT 5111
Type designation 00 MBT 5111 1001-0170-300
01 2-0047-002-0000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services