Temperature sensor, MBT 5111, 130 mm, G,1/4, ISO 228-1-A

087U4188

This product has been discontinued.

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

Product details

Gross weight 0.138 Kg
Net weight 0.064 Kg
Volume 0.99 Liter
EAN 5702428876087

 

Ambient temperature max. [°C] 200 °C
Ambient temperature max. [°F] 392 °F
Cable length [in] 19.69 in
Cable length [m] 0.5 m
Cable type PFA TC, screened, 260 °C
China RoHS compliance Yes exceed limitations
Connection material Brass
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 5.12 in
Insertion length [mm] 130 mm
Insertion type Fixed
Output signal mV
Packing format Multi pack
Process connection material Brass
Process connection size 1/4
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.18 in
Protection tube diameter [mm] 4.5 mm
Protection tube material AISI 316 Ti
Quantity per packing format 10 pc
Sensor element standard EN 60584-2
Sensor element tolerance Class 2
Sensor Insert Fixed
Temperature range [°C] [max] 800 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 1472 °F
Temperature range [°F] [min] -58 °F
Thermocouple 1 x NiCr-Ni, Type K
Type MBT 5111
Type designation 00 MBT 5111-0000-0200-133-1
01 -0050-001-0050
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality