Pressure Switches

Shows 7 products

Pressure switch, CAS133

Product name: Pressure switch, Type: CAS133, Contact function: SPDT, Regulation range [bar] Pe: 0.00 - 3.50, Regulation range [psig] Pe: 0.00 - 51.00, Pressure connection size: 1/4, Pressure connection type: G, Pressure Male/Female: Female

Pressure switch, CAS136

Product name: Pressure switch, Type: CAS136, Contact function: SPDT, Regulation range [bar] Pe: 0.00 - 10.00, Regulation range [psig] Pe: 0.00 - 145.00, Pressure connection size: 1/4, Pressure connection type: G, Pressure Male/Female: Female

Pressure switch, CAS137

Product name: Pressure switch, Type: CAS137, Contact function: SPDT, Regulation range [bar] Pe: 6.00 - 18.00, Regulation range [psig] Pe: 87.00 - 261.00, Pressure connection size: 1/4, Pressure connection type: G, Pressure Male/Female: Female

Pressure switch, CAS139

Product name: Pressure switch, Type: CAS139, Contact function: SPDT, Regulation range [bar] Pe: 10.00 - 35.00, Regulation range [psig] Pe: 145.00 - 508.00, Pressure connection size: 1/4, Pressure connection type: G, Pressure Male/Female: Female

Pressure switch, CAS143

Product name: Pressure switch, Type: CAS143, Contact function: SPDT, Regulation range [bar] Pe: 1.00 - 10.00, Regulation range [psig] Pe: 14.50 - 145.00, Pressure connection size: 1/4, Pressure connection type: G, Pressure Male/Female: Female

Pressure switch, CAS145

Product name: Pressure switch, Type: CAS145, Contact function: SPDT, Regulation range [bar] Pe: 4.00 - 40.00, Regulation range [psig] Pe: 58.00 - 580.00, Pressure connection size: 1/4, Pressure connection type: G, Pressure Male/Female: Female

Pressure switch, CAS147

Product name: Pressure switch, Type: CAS147, Contact function: SPDT, Regulation range [bar] Pe: 6.00 - 60.00, Regulation range [psig] Pe: 87.00 - 870.00, Pressure connection size: 1/4, Pressure connection type: G, Pressure Male/Female: Female

View: