Shows 23 product(s)
Pressure switch, BCP1
Regulation range [bar] Pe: 0.10 - 1.10, Differential [bar]: 0.15 - 0.60, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 6.0
Pressure switch, BCP2
Regulation range [bar] Pe: 0.00 - 2.50, Differential [bar]: 0.40 - 1.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 10.0
Pressure switch, BCP3
Regulation range [bar] Pe: 0.00 - 6.00, Differential [bar]: 0.70 - 1.40, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 16.0
Pressure switch, BCP4
Regulation range [bar] Pe: 1.00 - 10.00, Differential [bar]: 1.00 - 2.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 25.0
Pressure switch, BCP5
Regulation range [bar] Pe: 2.00 - 16.00, Differential [bar]: 2.00 - 3.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 32.0