Differential pressure switch, MBC 5180

061B129566

This product has been discontinued.

Reset function: Auto, Pressure connection type: G, Pressure connection type: G, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45.0

Product details

Gross weight 0.614 Kg
Net weight 0.514 Kg
Volume 0.952 Liter
EAN 5702428569293

 

Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -10 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] 14 °F
Approval ABS
CCC
CCS
CE
EAC
GL
KRS
LLC CDC EURO-TYSK
LR
LVD
NKK
RINA
RoHS
RoHS China
TYSK
UKCA
Burst pressure [bar] 90 bar
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=0.5 A, 250 V
DC13=12 W, 125 V
Diff.press.setting range [bar] [max] 5 bar
Diff.press.setting range [bar] [min] 0.3 bar
Diff.press.setting range [MPa] [max] 0.5 MPa
Diff.press.setting range [MPa] [min] 0.03 MPa
Diff.press.setting range [psi] [max] 72.5 psi
Diff.press.setting range [psi] [min] 4.3 psi
Electrical conn. Male/Female Female
Electrical connection DIN-plug
Electrical connection size Pg 11
Electrical connection standard EN 175301-803-A
Electrical spec. standard EN 60947-5
Enclosure rating IP IP65
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 68 bar
Max. test pressure [psig] 986 psig
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 653 psig
Operat. range LP side [bar] Pe [max] 30 bar
Operat. range LP side [bar] Pe [min] 0 bar
Operat. range LP side [psig]Pe [max] 435 psig
Operat. range LP side [psig]Pe [min] 0 psig
Packing format Multi pack
Pressure connection notes pulse snubber-HP and LP side
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Female
Product accessories Generic accessories
Product description Diff. Pressure Switch
Product group Switches and thermostats
Product Name Description Differential pressure switch
Quantity per packing format 10 pc
Relay release time [s] 0 s
Reset function Auto
Serviceable No
Specification key 2031-1CB04
Type MBC 5180
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality