+ supply |
Pin 1 |
- common |
Pin 2 |
Accuracy, max. [±FS%] |
0.3 % |
Accuracy, typical [±FS%] |
0.1 % |
Adj. zero point and span |
Yes |
Ambient temperature range [°C] [max] |
85 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [max] |
185 °F |
Ambient temperature range [°F] [min] |
-40 °F |
China RoHS compliance |
Yes |
Compensated temp. range [°C] [max] |
80 °C |
Compensated temp. range [°C] [min] |
0 °C |
Compensated temp. range [°F] [max] |
176 °F |
Compensated temp. range [°F] [min] |
32 °F |
Electrical conn. Male/Female |
Male and Female |
Electrical connection |
Angular connector |
Electrical connection size |
Pg 13.5 |
Electrical connection standard |
EN 175301-803-A |
Enclosure rating IP |
IP65 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
Flush diaphragm |
No |
In scope of WEEE and contain batteries |
No |
International Article Number |
5702423059935 |
Intrinsically safe |
No |
Medium temperature range [°C] [max] |
85 °C |
Medium temperature range [°C] [min] |
-40 °C |
Medium temperature range [°F] [max] |
185 °F |
Medium temperature range [°F] [min] |
-40 °F |
Non-linearity BFSL [±FS%] |
0.2 % |
Output signal |
Current |
Output signal [mA] [max] |
20 mA |
Output signal [mA] [min] |
4 mA |
Overload pressure max. [bar] |
20 bar |
Packing format |
Multi pack |
Pressure connection size |
1/4 |
Pressure connection standard |
ISO 228-1 |
Pressure connection type |
G |
Pressure Male/Female |
Female |
Pressure range [bar] [max] |
25 bar |
Pressure range [bar] [min] |
0 bar |
Pressure range [kPa] [max] |
2500 KPa |
Pressure range [kPa] [min] |
0 KPa |
Pressure range [psi] [max] |
362.59 psi |
Pressure range [psi] [min] |
0 psi |
Pressure reference |
Gauge (relative) |
Product group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
Yes |
Quantity per packing format |
12 pc |
Response time max. [ms] |
4 ms |
SCIP dossier no. |
16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name |
AKS/MBS |
Specification key |
MBS 5150-2411-A9CB04-4 |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [min] |
10 V |
Supply voltage [V] DC [min] |
10 V |
Test Signal |
PIN 3 |
Type |
MBS 5150 |
UK RoHS compliance |
Yes |