Pressure transmitter, MBS 4201, 0.00 bar - 8.00 bar, 0.00 psi - 116.03 psi

060G6196

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4201-CN11-A1AB08-0

Product details

Gross weight 0.248 Kg
Net weight 0.209 Kg
Volume 0.393 Liter
EAN 5702428486460

 

+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Adj. zero point and span No
Approval ATEX
China RoHS compliance Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 212 °F
Compensated temp. range [°F] [min] 32 °F
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes
EU RoHS exemption clause No
EX Sales text Ex iA IIC T6..T4 Ga
Flush diaphragm No
In scope of WEEE and contain batteries No
International Article Number 5702428486460
Intrinsically safe Yes
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 48 bar
Overload pressure max. [kPa] 4800 KPa
Overload pressure max. [psi] 696 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/2
Pressure connection standard EN 837
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 8 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 116.03 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 14 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 4201-CN11-A1AB08-0
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 10 V
Supply voltage [V] DC [min] 10 V
Type MBS 4201
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality