Pressure transmitter, MBS 4010, 0.00 bar - 25.00 bar, 0.00 psi - 362.59 psi

060G5711

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Bayonet, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-2411-C8CB11-2

Product details

Gross weight 0.357 Kg
Net weight 0.34 Kg
Volume 0.408 Liter
EAN 5702423271207

 

+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 0.8 %
Accuracy, typical [±FS%] 0.3 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -10 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] 14 °F
Approval ATEX
Approval comments ATEX Ex nA IIA T3 Gc
China RoHS compliance Yes
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Electrical conn. Male/Female Male
Electrical connection Bayonet
Electrical connection size 3 pin
Electrical connection standard ISO 15170
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Flush diaphragm Yes
In scope of WEEE and contain batteries No
International Article Number 5702423271207
Intrinsically safe No
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -4 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 50 bar
Overload pressure max. [kPa] 5000 KPa
Overload pressure max. [psi] 725 psi
Packing format Multi pack
Pressure connection HEX [mm] 41 mm
Pressure connection size 1
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 25 bar
Pressure range [bar] [min] 0 bar
Pressure range [kPa] [max] 2500 KPa
Pressure range [kPa] [min] 0 KPa
Pressure range [psi] [max] 362.59 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 14 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 4010-2411-C8CB11-2
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 10 V
Supply voltage [V] DC [min] 10 V
Type MBS 4010
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality