Pressure transmitter, MBS 3000, 0.00 bar - 1.00 bar, 0.00 psi - 14.50 psi

060G6305

This product has been discontinued.

Pressure reference: Absolute, Output signal: Current, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/2-14, Specification key: MBS 3000-1021-A3CD01-0

Product details

Gross weight 0.18 Kg
Net weight 0.159 Kg
Volume 0.424 Liter
EAN 5702428874526

 

+ supply Brown
- common Black
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -22 °F
Cable length [in] 79 in
Cable length [m] 2 m
China RoHS compliance Yes
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Electrical conn. comments Screened
Electrical connection Cable
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Flush diaphragm No
In scope of WEEE and contain batteries No
International Article Number 5702428874526
Intrinsically safe No
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 6 bar
Overload pressure max. [psi] 87 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/2-14
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 1 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 14.5 psi
Pressure range [psi] [min] 0 psi
Pressure reference Absolute
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 3000-1021-A3CD01-0
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Supply voltage [V] DC [min] 9 V
Type MBS 3000
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality