Pressure transmitter, MBS 1250, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi

063G2196

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 1250-CA13-C2GB04

Product details

Gross weight 0.064 Kg
Net weight 0.05 Kg
Volume 0.091 Liter
EAN 5702428963558

 

+ output Pin 1
+ supply Pin 3
- common Pin 2
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 2500 bar
Burst pressure [psig] 36250 psig
China RoHS compliance Yes
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. comments Sn coated
Electrical conn. Male/Female Male
Electrical connection Round Packard Metri-Pack
Electrical connection size 3 pin
Electrical connection standard 150 SERIES
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Voltage
Output signal [V] [max] 4.5 V
Output signal [V] [min] 0.5 V
Overload pressure max. [bar] 750 bar
Overload pressure max. [psig] 10800 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection size 7/16-20
Pressure connection standard SAE J1926/2
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 250 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 3625 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MBS 1250-CA13-C2GB04
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MBS 1250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality