Pressure transmitter, MBS 1250, 0.00 bar - 10.00 bar, 0.00 psi - 145.00 psi

063G2171

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: AMP SuperSeal, Pressure connection type: M, Pressure connection size: 12 x 1.5, Specification key: MBS 1200-2011-C4FA06

Product details

Gross weight 0.066 Kg
Net weight 0.058 Kg
Volume 0.086 Liter
EAN 5702428953207

 

+ supply Pin 3
- common Pin 2
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 400 bar
Burst pressure [psig] 5800 psig
China RoHS compliance Yes
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Electrical conn. comments Sn coated
Electrical conn. Male/Female Male
Electrical connection AMP SuperSeal
Electrical connection size 3 pin
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 30 bar
Overload pressure max. [psig] 435 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection size 12 x 1.5
Pressure connection standard ISO 6149-2
Pressure connection type M
Pressure Male/Female Male
Pressure range [bar] [max] 10 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 145 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MBS 1200-2011-C4FA06
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MBS 1250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality