Pressure transmitter, MBS 1250, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi

063G2044

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-2213-C1GB04

Product details

Gross weight 0.062 Kg
Net weight 0.051 Kg
Volume 0.097 Liter
EAN 5702428912211

 

+ output Pin 2
+ supply Pin 1
- common Pin 3
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 640 bar
Burst pressure [psig] 9280 psig
China RoHS compliance Yes
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Electrical conn. comments Au coated
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard EN 60947-5-2
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Voltage
Output signal [V] [max] 5 V
Output signal [V] [min] 1 V
Overload pressure max. [bar] 48 bar
Overload pressure max. [psig] 696 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection notes A
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 16 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 232 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MBS 1250-2213-C1GB04
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MBS 1250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality