Pressure transmitter, MBS 1200, -1.00 bar - 10.00 bar, -14.50 psi - 145.00 psi

063G2191

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-8811-C3GB04

Product details

Gross weight 0.064 Kg
Net weight 0.05 Kg
Volume 0.097 Liter
EAN 5702428962247

 

+ supply Pin 2
- common Pin 1
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 212 °F
Ambient temperature range [°F] [min] -40 °F
Burst pressure [bar] 400 bar
Burst pressure [psig] 6000 psig
China RoHS compliance Yes
Comments PE ON PIN 4
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Electrical conn. comments Au coated
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 063G5191
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 30 bar
Overload pressure max. [psig] 450 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection notes A
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 10 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 145 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MBS 1200-8811-C3GB04
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MBS 1200
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality