Pressure transmitter, DST P500
Pressure transmitter, DST P500

090G3537

Product name: Pressure transmitter, Type: DST P500, Output signal: Voltage, Electrical connection: M12 x 1

Product details

Gross weight 0.05 kg
Net weight 0.05 kg
EAN 5702428513043

 

+ output Pin 3
+ supply Pin 1
- common Pin 4
Accuracy, typical +/- FS [%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [Max] 100 °C
Ambient temperature range [°C] [Min] -30 °C
Ambient temperature range [°F] [Max] 212 °F
Ambient temperature range [°F] [Min] -22 °F
Burst pressure [bar] 1600 bar
Compensated temp. range [°C] [Max] 80 °C
Compensated temp. range [°C] [Min] 0 °C
Compensated temp. range [°F] [Max] 176 °F
Compensated temp. range [°F] [Min] 32 °F
Electrical conn. comments SN pins
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard EN 60947-5-2
Enclosure rating IP IP67
International Article Number 5702428513043
Medium temperature range [°C] [Max] 120 °C
Medium temperature range [°C] [Min] -30 °C
Medium temperature range [°F] [Max] 266 °F
Medium temperature range [°F] [Min] -22 °F
Output signal Voltage
Output signal [V] [Max] 5 V
Output signal [V] [Min] 0 V
Overload pressure max. [bar] 800 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [Max] 400 bar
Pressure range [bar] [Min] 0 bar
Pressure unit reference Gauge (relative)
Product group Sensors
Product name Pressure transmitter
Pulse-snubber No
Quantity per packing format 0 pc
Response time max. [ms] 5 ms
Specification key DST P500-3613-E3GB041
Supply voltage [V] DC [Max] 30 V
Supply voltage [V] DC [Min] 8 V
Type DST P500

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services