Accessory, RC 250
Accessory, RC 250

037H0076

Rc Element 110-250V AC Hylde: 13C06, Used for product: CI 6-30

Product details

Gross weight 0.03 kg
Net weight 0.02 kg
EAN 5702423030217

 

Coil voltage @ 50 Hz [Max] 250 V
Coil voltage @ 50 Hz [Min] 110 V
Coil voltage @ 60 Hz [Max] 250 V
Coil voltage @ 60 Hz [Min] 110 V
Packing format Industrial pack
Product description Rc Element
Quantity per packing format 10 pc
Type Accessory
Type designation RC 250
Used for product CI 6-30
Voltage [V], 50Hz [Max] 250 V
Voltage [V], 50Hz [Min] 110 V
Voltage [V], 60Hz [Max] 250 V
Voltage [V], 60Hz [Min] 110 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services