Electronic soft starter, TCI 25
Electronic soft starter, TCI 25

037N0048

Supply voltage [V] AC: 480 - 600, Controlled phases: 1

Product details

Gross weight 0.71 kg
Net weight 0.67 kg
EAN 5702423108787

 

Approval C UL US LISTED
CE
EAC
LLC CDC TYSK
Controlled phases 1
Fixed setting NO
Max. load [A] 25 A
Packing format Multi pack
Product description Starting Torque Limiter
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 12 pc
Supply voltage [V] AC [Max] 600 V
Supply voltage [V] AC [Min] 480 V
Type TCI 25
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services