Electronic soft starter, MCI 40-3D I-O
Electronic soft starter, MCI 40-3D I-O

037N0092

Control voltage [V] DC [Min]: 24, Control voltage [V] DC [Max]: 480, Supply voltage [V] AC: 400, Controlled phases: 3

Product details

Gross weight 1.2 kg
Net weight 1.14 kg
EAN 5702423202881

 

Approval CE
EAC
LLC CDC TYSK
Coil voltage @ 50/60 Hz [Max] 480 V
Coil voltage @ 50/60 Hz [Min] 24 V
Coil voltage [V] DC [Max] 480 V
Coil voltage [V] DC [Min] 24 V
Control voltage [V] DC [Max] 480 V
Control voltage [V] DC [Min] 24 V
Control voltage, 50/60 Hz [V] [Max] 480 V
Control voltage, 50/60 Hz [V] [Min] 24 V
Controlled phases 3
Fixed setting NO
Max. Load (bypass) [A] 43 A
Max. load [A] 29 A
Packing format Multi pack
Product description Soft Start Motor Controller
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 1 pc
Supply voltage [V] AC 400 V
Type MCI 40-3D I-O

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services