Electronic soft starter, MCI 25
Electronic soft starter, MCI 25

037N0042

Control voltage [V] DC [Min]: 24, Control voltage [V] DC [Max]: 480, Supply voltage [V] AC: 600, Controlled phases: 2

Product details

Gross weight 1.16 kg
Net weight 1.1 kg
EAN 5702423108718

 

Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage @ 50/60 Hz [Max] 480 V
Coil voltage @ 50/60 Hz [Min] 24 V
Coil voltage [V] DC [Max] 480 V
Coil voltage [V] DC [Min] 24 V
Control voltage [V] DC [Max] 480 V
Control voltage [V] DC [Min] 24 V
Control voltage, 50/60 Hz [V] [Max] 480 V
Control voltage, 50/60 Hz [V] [Min] 24 V
Controlled phases 2
Fixed setting NO
Max. load [A] 25 A
Packing format Multi pack
Product description Soft Start Motor Contactor
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 8 pc
Supply voltage [V] a.c. 600 V
Supply voltage [V] AC 600 V
Type MCI 25
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services