Electronic soft starter, MCI 15
Electronic soft starter, MCI 15

037N0039

Control voltage, 50/60 Hz [V] [Min]: 24, Control voltage, 50/60 Hz [V] [Max]: 480, Supply voltage [V] AC: 400, Controlled phases: 2

Product details

Gross weight 0.73 kg
Net weight 0.72 kg
EAN 5702423108688

 

Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage @ 50/60 Hz [Max] 480 V
Coil voltage @ 50/60 Hz [Min] 24 V
Coil voltage [V] DC [Max] 480 V
Coil voltage [V] DC [Min] 24 V
Control voltage [V] DC [Max] 480 V
Control voltage [V] DC [Min] 24 V
Control voltage, 50/60 Hz [V] [Max] 480 V
Control voltage, 50/60 Hz [V] [Min] 24 V
Controlled phases 2
Fixed setting NO
Manufacturer's name Danfoss
Max. load [A] 15 A
Packing format Multi pack
Product description Soft Start Motor Contactor
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 12 pc
Supply voltage [V] a.c. 400 V
Supply voltage [V] AC 400 V
Type MCI 15
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services