Motor starter, CIM 9
Motor starter, CIM 9

047B402131

Max. load, AC-3 [A]: 9.0, Coil voltage @ 50 Hz [Max]: 240, Coil voltage @ 50 Hz [Min]: 220

Product details

Gross weight 0.71 kg
Net weight 0.7 kg
EAN 5702423046348

 

AC-3 power @ 380-690 V 4 kW
Approval CE
EAC
Coil voltage @ 50 Hz [Max] 240 V
Coil voltage @ 50 Hz [Min] 220 V
Control voltage, 50 Hz [V] [Max] 240 V
Control voltage, 50 Hz [V] [Min] 220 V
Max. load, AC-3 [A] 9 A
Packing format Multi pack
Product description Motor Starter
Product group Contactors and motor starters
Product name Motor starter
Push buttons STOP/RESET
Quantity per packing format 6 pc
Type CIM 9

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services